IESNA:LM-63-2002
[TEST]P1645087
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3931.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
473.7 480.5 493.7 507.5 527.0 555.1 592.3 632.0 666.9 706.1 743.3 790.3 840.4 890.8 935.6 
984.6 1040.4 1100.1 1186.6 1279.8 1354.2 1408.2 1452.2 1475.3 1422.6 1277.0 1024.3 584.1 253.2 117.2 82.8 
62.8 40.0 27.0 14.4 0.0 0.0 
473.7 479.9 492.6 506.4 527.0 554.6 590.0 631.7 668.3 705.0 746.6 791.7 844.4 893.7 938.2 
987.7 1043.2 1106.6 1196.2 1288.5 1361.5 1414.7 1461.2 1478.1 1427.4 1283.7 1026.6 580.2 253.8 118.9 84.2 
64.8 40.0 27.9 14.9 0.0 0.0 
473.7 479.6 491.5 506.7 527.5 554.6 588.1 628.6 665.5 702.1 743.0 789.5 840.4 890.8 937.6 
983.5 1036.5 1109.7 1200.7 1302.9 1393.9 1457.5 1506.0 1540.9 1513.3 1387.1 1133.6 723.3 319.7 147.3 98.3 
71.8 47.6 32.4 16.9 0.3 0.0 
473.7 481.3 492.9 507.5 528.4 554.0 584.4 621.3 659.9 694.8 736.2 780.2 832.8 883.5 939.3 
986.9 1037.9 1107.2 1194.2 1305.7 1428.5 1529.1 1615.8 1683.7 1701.1 1618.1 1412.5 1007.4 497.1 215.2 123.4 
85.6 57.2 36.3 16.6 0.3 0.0 
473.7 480.8 491.8 506.7 528.7 554.8 583.3 614.0 650.0 687.5 725.0 770.6 823.0 872.3 930.0 
983.2 1033.6 1097.3 1190.0 1309.1 1457.2 1594.1 1747.3 1859.7 1948.4 1955.8 1810.1 1493.9 966.9 412.9 
189.8 117.2 71.5 41.1 19.7 0.6 0.0 
473.7 480.5 490.6 506.1 527.8 554.0 580.2 608.9 640.5 677.4 714.0 755.1 800.7 852.8 905.5 
960.1 1020.7 1090.0 1179.5 1301.2 1459.5 1642.3 1823.4 2001.1 2177.4 2295.1 2309.8 2119.4 1713.0 1062.7 
414.0 146.7 76.3 43.4 17.2 0.8 0.0 
473.7 480.5 490.3 505.3 526.1 552.3 580.8 610.0 639.9 674.0 711.2 749.7 789.2 836.2 895.4 
957.0 1004.9 1062.4 1145.7 1253.6 1398.7 1576.7 1781.4 2019.4 2269.2 2499.9 2660.7 2671.1 2481.0 2023.1 
1353.3 647.5 187.0 80.3 33.8 3.7 0.0 
473.7 480.2 489.8 504.7 525.3 550.9 579.9 609.8 641.3 672.9 712.3 749.7 788.0 833.7 894.2 
951.4 997.3 1052.8 1134.2 1242.3 1386.5 1562.9 1764.0 1999.7 2252.9 2489.5 2658.2 2686.1 2506.7 2046.2 
1401.8 763.0 221.7 85.6 33.5 3.9 0.0 
473.7 479.6 487.8 501.6 521.6 546.4 575.7 607.5 638.5 671.7 709.2 748.6 784.7 829.2 882.4 
934.5 972.2 1032.0 1123.2 1244.3 1397.2 1571.6 1760.3 1964.8 2178.5 2389.8 2537.4 2585.2 2446.7 1994.6 
1426.8 908.9 444.7 128.4 47.0 9.9 0.0 
473.7 477.4 484.4 496.3 514.8 537.7 563.9 591.5 622.4 653.4 685.0 714.5 745.0 778.2 821.6 
862.4 906.6 986.3 1098.7 1241.5 1406.3 1591.9 1785.4 1978.6 2186.1 2348.6 2441.0 2425.8 2172.6 1738.9 
1300.6 809.2 333.5 113.5 51.5 15.8 0.0 
473.7 474.3 479.6 489.8 505.8 524.7 547.5 570.6 593.4 616.8 641.9 661.6 684.7 708.3 740.4 
774.2 827.5 915.1 1037.3 1187.7 1368.8 1574.7 1795.2 2029.8 2242.8 2365.5 2368.6 2171.5 1727.6 1257.0 
828.3 426.7 167.6 69.0 26.2 8.7 0.0 
473.7 476.0 480.2 489.8 505.0 524.7 543.6 565.8 586.4 607.5 627.5 644.1 662.7 684.1 712.8 
748.3 809.2 895.9 1006.3 1141.5 1303.2 1487.7 1679.2 1864.2 1991.8 2026.2 1945.9 1718.6 1300.4 899.0 
558.5 275.7 117.7 54.1 23.1 7.9 0.0 
473.7 472.6 476.3 485.3 499.6 517.4 536.8 557.1 575.4 593.4 609.8 622.2 637.9 658.2 687.2 
730.9 789.2 854.8 928.0 1013.4 1122.1 1242.9 1370.2 1489.6 1555.0 1547.1 1462.6 1255.0 937.6 618.8 
363.9 176.9 88.4 45.6 24.2 11.8 0.0 
473.7 474.3 477.1 485.3 499.9 517.4 535.4 552.0 566.1 577.1 587.5 597.1 610.9 630.3 643.3 
644.7 633.1 608.4 571.2 528.4 493.2 476.0 459.9 420.5 353.7 274.6 206.2 157.2 123.1 104.8 91.3 76.6 
62.0 49.6 34.4 17.5 0.0 
473.7 473.7 476.0 483.9 498.2 514.0 528.7 539.6 547.0 552.0 556.8 554.6 544.1 524.1 494.0 
453.7 403.3 346.4 292.9 251.2 218.6 195.2 177.2 163.1 151.8 140.3 129.0 119.1 109.8 101.7 91.3 79.4 65.1 
51.0 34.4 15.2 0.0 
473.7 475.4 477.7 485.8 499.1 512.0 519.6 523.0 526.7 526.4 517.4 498.8 469.5 432.0 384.4 
333.5 290.1 257.4 233.2 214.3 197.4 182.8 170.4 161.4 154.6 146.5 135.8 124.8 116.3 105.9 91.3 76.3 61.4 44.8 
28.2 5.9 0.0 
473.7 475.4 479.1 487.0 498.5 506.1 508.7 511.8 511.2 501.0 478.5 446.1 400.8 351.8 306.7 275.7 
255.7 240.0 224.5 210.4 194.1 179.4 172.4 169.0 164.8 155.5 143.4 134.1 134.1 127.9 111.8 93.5 70.4 52.9 29.9 2.5 
0.0 
473.7 472.3 477.7 485.8 494.0 496.8 500.2 503.3 495.4 472.0 439.1 394.0 343.0 301.1 272.4 251.8 
234.6 218.3 201.1 183.6 178.0 176.0 176.3 177.7 174.1 164.5 154.6 151.5 161.4 161.1 156.6 127.9 101.4 74.1 39.7 1.4 
0.0 
473.7 471.5 477.7 487.5 492.6 493.4 498.0 498.0 482.2 452.0 409.2 360.8 316.0 282.5 257.1 235.5 
215.7 194.3 176.0 169.8 166.2 165.3 168.1 171.0 166.7 159.7 152.7 159.7 165.0 161.1 148.4 121.4 100.0 74.1 37.7 0.6 
0.0 
473.7 471.8 479.4 490.6 493.4 494.0 498.5 493.4 471.2 435.7 390.6 342.8 303.1 272.1 244.2 219.7 
197.4 175.7 166.2 161.1 159.1 159.4 163.6 165.6 160.0 152.7 150.1 160.3 158.3 153.8 135.5 113.5 92.4 69.8 33.8 0.0 
0.0 
473.7 468.4 476.8 488.1 491.2 492.0 496.5 488.9 465.3 427.0 383.9 335.2 295.7 264.7 234.6 207.0 
183.4 165.9 159.1 155.2 154.3 155.8 158.8 160.8 158.0 155.8 158.6 171.0 168.1 153.8 129.6 107.3 84.2 58.6 27.6 0.0 
0.0 
473.7 467.3 475.4 486.7 490.1 491.2 495.1 487.8 463.9 428.7 381.9 333.2 296.0 263.6 232.6 205.6 
181.4 164.5 157.7 153.8 153.2 154.3 157.4 159.1 157.2 156.0 158.8 169.8 165.9 149.6 126.2 105.1 81.7 54.4 25.3 0.0 
0.0 
